background-waves

CPC2501M

Product Status| Activei

CPC2501M

60V, 2A, VOLT ACT NORM CLOSE 16L QFN T/R | Series: 1-Form-B
info

The CPC2501M is an application specific IC with a bidirectional, normally closed

PropertyValue
Blocking Voltage (VP)
60
Load Current (mA)
1840
On-Resistance (Ω)
0.6
Input Control Current (mA)
0.407
Off-State Leakage (µA)
1
Switching Speeds ton / toff (ms)
.17
IC Package Type
16-Pin QFN
  • Self actuating control circuitry
  • Fault protection timer
  • 60 VP bidirectional normally closed relay switch
  • 1.84 ARMS continuous load current, 5 AP
  • Thermally enhanced 6×6 [mm] QFN-16 package
  • No external microcontroller or control logic required
  • Works also if doorbell pushbutton gets jammed
  • Works in all existing 8 VAC to 24 VAC house installations
  • High continuous and peak load current capability
  • Enables integration into most existing doorbell chimes

CPC2501M Applications

Highlights Section

  • Video doorbell
  • Door chime bypass
  • Building automation
  • Internet of Things (IoT)
  • Security
  • Voltage controlled relay

CPC2501M Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC2501MTR60V, 2A, VOLT ACT NORM CLOSE 16L QFN T/R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.