background-waves

CLA120E1200HB

Product Status| Activei

CLA120E1200HB

THYRISTOR - TO247 3-leg | Series: High Efficiency SCR up to 1200V
info
The CLA120E1200HB high-efficiency single thyristor represents the latest advancement in the discrete SCR product portfolio. The CLA120E1200HB is optimized for high current capability and a low forward voltage drop (VT), resulting in reduced on-state losses. This SCR offers the highest power density within a discrete package. It achieves average current of 120 A at a case temperature (Tc) of 105ºC. Due to its high current rating and low thermal resistance, the CLA120E1200HB targets to occupy a unique position in industrial applications, meeting competitive efficiency requirements.
PropertyValue
VRRM / VDRM (V)
1200
ITAV (A)
120
TC (°C)
105
ITSM (A)
1500
(dv/dt)cr (V/µs)
1000
TVJM (°C)
150
VT0 (V)
0.82
rT (mΩ)
4.6
RthJC [Thy] (K/W)
0.16
RthCH (K/W)
0.15
  • 1200 V, 120 A at Tc=105 ºC in TO247 package
  • Thermal resistance of RthJC = 0.16 K/W
  • Leakage current Ir < 10 µA at Tc = 25 ºC
  • Max. forward surge current ITSM = 1.5 kA at Tvj = 45 ºC
  • Max. voltage drop VT = 1.37 V at 125 ºC & ITAV
  • Smaller system volume
  • Simplified thermal management
  • Enhanced safety
  • Lower effort in input protection
  • Increased system efficiency

CLA120E1200HB Applications

Highlights Section

  • Soft Starter
  • UPS
  • SMPS
  • Power Converter
  • Solid State Relay

CLA120E1200HB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CLA120E1200HBTHYRISTOR - TO247 3-leg

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.