background-waves

SK230RTP

Product Status| Activei

SK230RTP

30 Amp Standard SCR TO-220 Non Iso | Series: Low Power SCR up to 1200V
info
PropertyValue
On-State Current (Itrms) (A)
30
VDRM (V)
1200
IGTMAX (mA)
30
ITSM 60Hz (A)
289
IDRM@VDRM 25°C (mA)
0.005
VTM (V)
1.85
di/dt @ 110°C (A/µs)
150
Itav (A)
19
tgt (µs)
2.5
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
240
dv/dt @ 125°C (V/µs)
1000
Igm
4
IDRM@VDRM 125°C (mA)
3
PGAV (W)
0.5
Turn-off Time (µs)
35
Gate Trigger Voltage MAX
1.3
Min Gate Trigger Current IGT MAX
58
Type
Standard SCRs
Mount Method
Through Hole
IH (A)
70
I2t
346

SK230RTP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SK230RTP30 Amp Standard SCR TO-220 Non Iso

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.