background-waves

DCNHR200QFA

Product Status| Obsoletei

DCNHR200QFA

DCNHR 200A 450V P Aux 9-36Vcoil | Series: DCNHR
info

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR200QFA) is for 200A contact switching. It includes an auxiliary contact and features polarized main contacts.

PropertyValue
Current Rating (Continuous) in Amps
200
Current Rating (inrush) in Amps
2000
Maximum DC Voltage (V)
900
Circuitry
SPST NO
Ingress Protection
IP54
Input Terminals
M8
Output Terminals
Bolt: M8
Contacts
Copper Alloy
Normal Position
Normally Open
Hardware
M8 Stainless Steel Nuts
Housing
Grey Glass-Filled Plastic
Mounting Method
Bottom Mount
Recommended Torque
8-12Nm
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
Vibration, Sine, 80-2000Hz., Peak 20G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
PWM
Aux Contacts
Yes
Connector
Wires
Polarized
Yes
Coil Voltage
9-36
  • Designed for 200 A contact switching
  • Polarized main contacts
  • Includes an auxiliary contact

DCNHR200QFA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHR200QFADCNHR 200A 450V P Aux 9-36Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.