background-waves

DCNHR250NFA

Product Status| Obsoletei
Replaced By: |DCNHE250NFA-B

DCNHR250NFA

DCNHR 250A 450V NP 9-36Vcoil | Series: DCNHR
info

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR250NFA) is for 250A contact switching and features non-polarized main contacts.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
350A 900Sec. 500A 180Sec.
Maximum DC Voltage (V)
900
Circuitry
SPST NO
Ingress Protection
IP54
Input Terminals
M8 Bolt
Output Terminals
M8 Bolt
Contacts
Copper alloy with silver surface
Normal Position
Normally Open
Hardware
M8 Stainless Steel Nuts
Housing
Nylon 66
Mounting Method
BOTTOM MOUNT
Recommended Torque
8-12N.m
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
Vibration, Sine, 80-2000Hz., Peak 20G
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Agency Approval - Humidity
5%~90% RH
Polarized
No
Coil Voltage
9-36
  • Designed for 250 A contact switching
  • Non-polarized main contacts

DCNHR250NFA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHR250NFADCNHR 250A 450V NP 9-36Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.