background-waves

DCNHR50PF12

Product Status| Obsoletei
Replaced By: |DCNHE50PF12-F

DCNHR50PF12

DCNHR 50A 450V P 12Vcoil | Series: DCNHR
info

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR50PF12) is for 50A contact switching and features polarized main contacts and a 12V coil.

PropertyValue
Current Rating (Continuous) in Amps
50
Maximum DC Voltage (V)
900
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
Hole: M5 
Output Terminals
M5 Female Thread
Contacts
Silver alloy contact
Normal Position
Normally Open
Hardware
M5 Stainless Steel Bolts
Housing
Grey Glass-Filled Plastic
Mounting Method
BOTTOM
Recommended Torque
1.7~2.5N.m 
Agency Approval - Shock
Shock, 11ms 1/2 Sine, Peak, Operating 20G
Agency Approval - Vibration
4.4G, 10~200Hz (10μs)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Aux Contacts
No
Polarized
Yes
Coil Voltage
12
  • Designed for 50A contact switching
  • Polarized main contacts
  • 12V coil rating

DCNHR50PF12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHR50PF12DCNHR 50A 450V P 12Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.