background-waves

Series: DCNHS

DCNHS
Product Status| Obsoletei
Replaced By: |DCNHF60

The DCNHS Series, A 750V DC Contactor Relay is a normally open (also known as monostable) relay with a resin body for corrosion resistance in harsh automotive environments. Ceramic brazing sealed contacts help ensure there is no leakage of electrical arc for safety. The contactor includes a magnetic blow out to achieve a rapid extinguishing of the DC arc.

The DCNHS Series Contactors Relays are available in a non-polarized 40A rated version and a 100A rated polarized version.

  • Available with 40A to 100A contact switching capability
  • Normally open relay design
  • Housing provides corrosion resistance in harsh automotive environments
  • Ceramic brazing sealed contacts with no leakage of electrical arc for maximum safety
  • RoHS compliant
  • No mounting orientation restrictions

DCNHS Applications

Highlights Section

  • Battery electric vehicles
  • Hybrid electric vehicles
  • Electric maintenance vehicles
  • Industrial applications

Series: DCNHS Resources

DC Contactors Product Line Video