background-waves

DCNLM200NB48

Product Status| Obsoletei

DCNLM200NB48

DCNL 200A 48V NP NO 48V Coil Contactor | Series: DCNLM
info

The DCNLM Series 48V High-Current DC Contactor Relay features 200A contact switching capability with a 48V coil rating, which is suitable for a wide variety of applications, including use in electrical control systems, communication power supplies, engineering machines, and uninterruptible power supplies (UPS).

This configuration of the DCNLM normally open, high-current DC contactor (DCNLM200NB48) features 48V non-polarized main contacts and a dual-coil design that reduces drain on the electrical system.

PropertyValue
Current Rating (Continuous) in Amps
200
Current Rating (inrush) in Amps
800A 5ms
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Ingress Protection
IP4X
Input Terminals
M8 Bolt
Output Terminals
M8 Bolt
Contacts
Silver alloy contact
Normal Position
Normally Open
Hardware
Two Steel M8 bolts
Housing
Metal
Mounting Method
SIDE MOUNT
Recommended Torque
9N.m~11N.m
Agency Approval - Shock
DCNLM50NB DVP 50G, 6ms
Agency Approval - Vibration
1~50Hz(freq.1~10Hz, amp;.25/f²; freq.10~50Hz, ampl.250/f²)
Temperature Maximum (°C)
70
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
158
Temperature Minimum (°F)
-40
Coil Type
Dual
Agency Approval - Humidity
20%~90% RH
Aux Contacts
No
Polarized
No
Coil Voltage
48
  • 200 A continuous current rating for high-current contact switching
  • 800 A 5 ms make–break rating
  • 48 V coil rating
  • Dual-coil relay design reduces electrical system drain

DCNLM200NB48 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLM200NB48DCNL 200A 48V NP NO 48V Coil Contactor

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.