background-waves

DCNLM50NB48

Product Status| Obsoletei

DCNLM50NB48

DCNLM 50A 48V NP 48Vcoil | Series: DCNLM
info

The DCNLM Series 60V DC Contactor Relay features 50A contact switching capability with a 48V coil rating, which is suitable for a wide variety of applications, including use in electrical control systems, communication power supplies, engineering machines, and uninterruptible power supplies (UPS).

This configuration of the DCNLM normally open DC contactor (DCNLM50NB48) features 60V non-polarized main contacts.

PropertyValue
Current Rating (Continuous) in Amps
50
Current Rating (inrush) in Amps
200A 5ms
Maximum DC Voltage (V)
60
Circuitry
SPST NO
Ingress Protection
IP4X
Input Terminals
M5 Bolt
Output Terminals
M5 Bolt
Contacts
Silver alloy contact
Normal Position
Normally Open
Hardware
Two Steel M5 bolts
Housing
Metal
Mounting Method
SIDE MOUNT
Recommended Torque
4-5N.m
Agency Approval - Shock
50G, 6ms, 10 times/axis, Total 6 axis, 60 times.
Agency Approval - Vibration
1~500Hz, About 1G, 8h/axis
Temperature Maximum (°C)
70
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
158
Temperature Minimum (°F)
-40
Aux Contacts
No
Coil Type
Single
Agency Approval - Humidity
20%~90% RH
Polarized
No
Coil Voltage
48
  • 50A continuous current rating
  • 48V coil rating

DCNLM50NB48 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNLM50NB48DCNLM 50A 48V NP 48Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.