background-waves

SRP1-CBUZH-090NW-N

Product Status| Activei

SRP1-CBUZH-090NW-N

SSR - SOLID STATE RELAY 70-90 | Series: SRP1-CB
info
The SRP1-CB High-Endurance series of multipurpose solid-state relays (SSRs) ensures superior uptime. Designed for high frequency operation, the Littelfuse SRP1-CB series provides consistent and reliable performance for applications that demand extensive on/off switching. The relays broad voltage range and Zero Cross & Instantaneous switching make them compatible across a wide selection of single-phase and high-power three-phase applications from industrial machinery to commercial use. Using the latest manufacturing techniques in Direct Bonding Technology and featuring high-end power semiconductors (Littelfuse proprietary IXYS Technology) this relay guarantees maximum quality, reliability, and longevity even under tough conditions compared to any other relay in the market.
PropertyValue
Output Max Current
90
Output Nominal Voltage
48-600 V AC
Output Switching Style
Zero Cross
Input Voltage Range (V)
18-36 V DC; 18-280 V AC
Compliance
cЯUus, CE
Output Overvoltage Protection
-

SRP1-CBUZH-090NW-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SRP1-CBUZH-090NW-NSSR - SOLID STATE RELAY 70-90

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.