background-waves

SE-105DL

Product Status| Activei

SE-105DL

GF-GC Monitor 120VAC/VCD Latching GC | Series: SE-105
info
The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-105/SE-107 is an excellent choice for trailing cables 5 kV and under in underground mining applications. For higher voltages or long-cable applications, see the SE-134C/SE-135.
PropertyValue
Supply Voltage AC
120
Supply Voltage DC
120
Relay Contacts Config
1 Form A (N.O.)
IEEE Device Numbers
3GC - 50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
5.9 H x 4.3 W x 3.9 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching GC; Latching GF
Conformally Coated
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.5; 2.0; 4.0
GF Trip Time (s)
0.1 - 2.0
Harmonic Filtering
Standard
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Resistance Grounded AC

SE-105DL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-105DLGF-GC Monitor 120VAC/VCD Latching GC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.