background-waves

Series: SE-107

Ground-Fault Ground-Check Monitor
Product Status| Activei
info
The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-105/SE-107 is an excellent choice for trailing cables 5 kV and under in underground mining applications. For higher voltages or long-cable applications, see the SE-134C/SE-135.
  • Adjustable pickup (0.5, 2.0, 4.0 A)
  • Adjustable time delay (0.1-2.0 s)
  • Harmonic filter
  • Zener-characteristic termination assembly
  • Fail-safe ground-check circuit
  • Conformal coating
  • SE-105: Selectable UV- or shunt-trip mode
  • SE-107: UV-trip mode only
  • Unit can be used on a wide variety of trailing cable applications
  • Adjustable trip delay for quick protection and system coordination
  • Prevents false operation
  • Provides reliable ground-check loop verification
  • Ensures ground-check circuit remains safe even in the event of equipment failure
  • Additional coating protects circuit boards against harsh environment
  • Provides flexibility for different applications
  • Eliminates chance of unauthorized change to trip circuit

SE-107 Parts

FiltersFilters

SE-107 Related Products

Alternates