background-waves

Series: CH1P01xM

Product Status| Activei
info
Littelfuse CH1P01xM current sensor is an open-loop Hall Effect device which provides a ratiometric output signal proportional to the magnetic flux density generated by a C-core concentrator. The sensor is offered in three configurations: full isolation sleeve, partial isolation sleeve and without isolation sleeve.
  • Current measurement up to ±900 A
  • Open-loop Hall effect
  • +5V DC unipolar power supply
  • Operating temp. range: -40°C ... +125°C
  • Busbar isolated measurement
  • ASIL-QM
  • High sensing accuracy
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution

CH1P01xM Applications

Highlights Section

  • Motor inverter
  • DC/DC Converter
  • Starter generator
  • AC/DC Converter

Series: CH1P01xM Resources