background-waves

90047

Product Status| Activei

90047

SW MOM NO | Series: Engine Start-Stop Push-Button Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Engine Start-Stop Push Button Series provides temporary circuit closure to engage engine features. Interface designed for impact-resistance to ensure deliberate actuation.

PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Plastic Plunger
Color & Finish
"Engine Start" Imprint
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Silver
  • Silver Contacts for Corrosion Resistance
  • Actuator resistant to oil, water and other liquids

90047 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90047SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.