background-waves

9155

Product Status| Obsoletei

9155

SW MOM NO | Series: Heavy Duty Push-Button Switches
info
  • Normally open pushbutton momentary switch. Push to momentary On.
  • Cylindrical diecast housing.
  • Large round chrome-plated pushbutton, 15/16” diameter (23.8mm).
  • Two screw terminals with lockwashers.
  • Mounting stem 5/8”-32 thread, 21/32” long (16.7mm).
  • 35A at 12V, 20A at 24V DC.
PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
24
Circuitry
SPST
Normal Position
Normally Open
Color & Finish
Cadmium Plated Steel or Brass
Input Terminals
2 Screw
Housing
Steel
Contacts
Silver

9155 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9155SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.