background-waves

9216

SW MOM NO | Series: Heavy Duty Push-Button Switches
info
For applications to 36V DC.
Off - On, Normally Off. On with button depressed, spring return to Off.
Silver contacts.
Chrome plated button and facenut.
O-ring seal in the mounting stem. 35A at 12V, 20A at 24V DC. Two screw terminals.
Mounting stem: 5/8"-32 thread, 21/32" (16.7mm) long. 9216-03 is 9216 with screw-on cap.
9095 is similar but without O-ring seal and rubber cap.
PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
24
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Silver

9216 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9216SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.