background-waves

M-612

Product Status| Activei

M-612

SW MOM NO | Series: Marine Push-Button Switches
info
35A at 12V, 20A at 24V, 10A at 36V DC. Two brass screw terminals.
Mounting stem; brass 5/8" -32 thread, 1 3/8: (34.9mm) long, fits panels up to 1" (25.4mm) thick.
Silver contacts.
With recessed facenut, designed to prevent accidental actuation.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
Two Brass Screw terminals
Housing
Brass
Contacts
Silver
Mounting Method
Fits panels up to 1 (25.4mm)

M-612 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-612SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.