background-waves

M-612-BP

Product Status| Obsoletei

M-612-BP

SW MOM NO | Series: Marine Push-Button Switches
info

Marine grade momentary switches are suitable for the harsh environments of marine applications.

Available Attributes
(See Specifications tab for exact part number details)

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
Two Brass Screw terminals
Housing
Brass
Contacts
Silver
Mounting Method
Fits panels up to 1 (25.4mm)

M-612-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-612-BPSW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.