background-waves

PBA2HS2SLT3NAC-3LIG+ALT(BGT)

Product Status| Activei

PBA2HS2SLT3NAC-3LIG+ALT(BGT)

PBA2HS2SLT3NAC-3LIG+ALT(BGT) | Series: PBA
info

PBA series is a small size switch with actuator legend or status indication. The legends of function and the status indicator can be illuminated separately. Single or dual LED colour is available. PBA pushbuttons meet the seal protection of IP64. Typical application is avionic.

PropertyValue
Circuitry
DPST NO
Activation Type
Momentary action
Rating - Minimum Current
50 mA
Operating Force
Min 3.5 N / Nominal 4.75 N / Max 6 N
Electrical Travel
Min 1.1 mm / Nominal 1.3 mm / Max 1.5 mm
Mechanical Life Cycles
1000000
Seal
No
Illumination
Yes
Light - Color
Pure Green
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 100 Volt
Contact Plating
Gold
Height
12.85
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Type
Thru Hole
  • Illuminated display
  • Small size
  • Cold lighting
  • Tactile feed back

PBA2HS2SLT3NAC-3LIG+ALT(BGT) Applications

Highlights Section

  • Avionic

PBA2HS2SLT3NAC-3LIG+ALT(BGT) Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y73A00809FPPBA2HS2SLT3NAC-3LIG+ALT(BGT)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.