background-waves

PS-12C02-FNS

Product Status| Activei

PS-12C02-FNS

PS-12C02-F NS | Series: PS
info

PS series Miniature Pushbutton Switches are integrated into innovative audio & visual equipment, telecommunications, industrial and automotive products by some of the world’s leading designers. The PS series are miniature switches available in momentary or latching options, as well as a broad range of style choices.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
0.1A
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Terminals Type
Thru Hole
Illumination
Not applicable
Washing Process - Compatibility
Not Compatible
Operating Force
Min 0.35 N / Nominal 0.5 N / Max 0.65 N
Seal
No
Activation Orientation
Top actuated
Contact Plating
Silver
  • Miniature size
  • Momentary or latching options
  • Broad range of products

PS-12C02-FNS Applications

Highlights Section

  • Industrial
  • Automotive
  • Audio and visual equipment
  • Telecommunications

PS-12C02-FNS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HAPS0114PS-12C02-F NS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.