background-waves

72100

Product Status| Obsoletei

72100

SW H/L 3POS | Series: Headlamp Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
12
Circuitry
DPDT
Normal Position
Normally Open
Positions
3
Actuator
Knob
Color & Finish
Plastic; "LIGHTS" Imprint
Input Terminals
4 Screw
Housing
Diecast
Ingress Protection
O-Ring in Stem
Contacts
Silver Laminated

72100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
72100SW H/L 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.