background-waves

5011-BX

Product Status| Activei

5011-BX

P/P SW N.O 2POS 10A/12VDC | Series: Two Circuit Push Pull Switches
info
  • Heavy duty, 10A at 12V DC.
  • Steel mounting stem 1/2"-20 thread. 5/8" (15.9mm) long.
  • Chrome-plated knob.
  • Two screw terminals. plated steel case.
  • Can be used up to 36V at reduced current.
PropertyValue
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Knob
Color & Finish
Chrome-Plated Brass
Input Terminals
2 Screw
Housing
Plated Steel

5011-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5011-BXP/P SW N.O 2POS 10A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.