background-waves

75705-01

Product Status| Obsoletei

75705-01

SW FOR & REV | Series: Rotary Reversing Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. Reverse Rotary Switches enable motors to operate in both forward and reverse, permitting end applications to act in both up/down, left/right, or in/out motions.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Three : Mom On - Off - Mom On : Spring Return to Off
Actuator
Bitted Mixed Keys
Input Terminals
3 Screw
Housing
Steel Plated
Ingress Protection
O-Ring in Stem
Mounting Method
13/16 (20.64mm) / 1.380 (35.05mm) Long
  • Silver plated contacts for corrosion resistance
  • Spring-return lever actuators, where applicable

75705-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75705-01SW FOR & REV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.