background-waves

95593

Product Status| Activei

95593

SW FOR & REV | Series: Rotary Reversing Switches
info
3-position switch can replace toggle or rocker switches, and provide keyed security.
Keyed switches can be used to ensure that motors are locked in cherrypickers, hoists, waling-floor trailers and the like.
Typically one On is wired as Forward, the other as Reverse. On-Off-On (Forward-Off-Reverse).
Key removable in Off position.
No spring return to Off. 10A at 12V DC. Three screw terminals,
Zinc diecast case
3/4"-20 mounting stem fits panels through 11/64" (4.4mm).
PropertyValue
Positions
Three : Reverse - Off - Forward : Spring Return to Off
Housing
Zinc Diecast

95593 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
95593SW FOR & REV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.