background-waves

LCA01150S06SY

Product Status| Activei

LCA01150S06SY

SWITCH LCA01150S06SY | Series: LCA
info

The LCA series small size snap-acting switch features a compact design, includes quick connect, solder terminals and PC terminals, and is available in a wide variety of actuator styles. Designers of motorized equipment, sump pumps and thermostatic controls turn to the LCA series because of its reputation for high performance, a long lifecycle and a high electrical capacity.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
0.1 A
Activation Orientation
Top actuated
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Mechanical Life Cycles
1000000
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 0.47 NMax 47 gf
Illumination
Not applicable
Contacts
Thru Hole
  • Compact design
  • Long life and high electrical capacity
  • Quick connect, wire lead or PC mounting
  • RoHS compatible
  • Wide variety of actuator styles

LCA01150S06SY Applications

Highlights Section

  • Motorized equipment
  • Sump pump
  • Thermostatic controls
  • Automotive: door latch, seat position detection, EV charging

LCA01150S06SY Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LCA01150S06SYSWITCH LCA01150S06SY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.