background-waves

SSW115S01 R370

Product Status| Activei

SSW115S01 R370

SSW115S01 R370 | Series: SSW
info

The SSW series offers mini size snap-acting switches engineered for automotive, ASIL related applications and safety applications

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Minimum Current
1 mA
Rating - Maximum Current
20 mA
Activation Orientation
Top and Side actuated
Ingress Protection
IP 67
Terminals Type
Surface mount
Terminals Plating
Tin
Electrical Life Cycles
300000
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 5 Volt / Max 18 Volt
Operating Force
Nominal 2 N
Electrical Height
Nominal 11 mm
Height
12.2
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
Contacts
Surface mount
  • Surface mount terminations
  • IP67
  • Redundant contacts
  • Change over time
  • Top and side actuation
  • Low acoustics

SSW115S01 R370 Applications

Highlights Section

  • Automotive, ASIL related applications (electronic parking brake, by-wire functions)

SSW115S01 R370 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y15115S01FPSSW115S01 R370

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.