background-waves

TF316CJP0040Y

Product Status| Activei

TF316CJP0040Y

SWITCH TF316CJP0040Y | Series: TF3
info

TF3 mid size snap-acting switches (full disconnection - gap > 3mm) is the new extension of snap switch. With the larger disconnection gap, it is suitable for high power amperage application while providing necessary safety.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
16 A
Activation Orientation
Top actuated
Terminals Plating
Lead free silver
Mechanical Life Cycles
6000
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Operating Force
Max 1.9 NMax 190 gf
Illumination
Not applicable
  • Broad range of operating forces
  • Ratings up to 25 amps
  • Quick connect terminations
  • Extreme operating temperature up to 125ºC
  • Wide variety of actuator styles

TF316CJP0040Y Applications

Highlights Section

  • Heavy duty power tools
  • Motor controls
  • HVAC

TF316CJP0040Y Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TF316CJP0040YSWITCH TF316CJP0040Y

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.