background-waves

K8SR41G

Product Status| Activei

K8SR41G

K8SR41G LFS | Series: K8
info

The K8 series lighted SMT tact switch with rugged LED mounting process is perfect for network, medical equipment, and automotive applications that need to last a long time while enduring the harshest conditions. The K8 combines consistent LED light output with excellent tactile feel and clear audible haptic confirmation.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Rating - Maximum Current
50 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.3 mm / Nominal 0.45 mm / Max 0.6 mm
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 32 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Light - Color
Super Red
Light - Typical Forward Voltage
2.05 Volt
Circuitry
SPST NO
  • Various LED options
  • No light perturbation
  • Sound haptic
  • Various climatic classes

K8SR41G Applications

Highlights Section

  • Automotive
  • Network equipment
  • Vending machines
  • Medical equipment
  • Industrial controls

K8SR41G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y717411G4FPK8SR41G LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.