background-waves

KMR831NGULC

Product Status| Activei

KMR831NGULC

KMR831NG ULC LFS | Series: KMR8
info

The KMR8 series microminiature SMT top actuated is a hard actuator switch with 3 actuation forces. It gives users an excellent tactile feeling and its durability makes it ideal for industrial, medical, and automotive applications that must endure harsh environments.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.001 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.1 mm / Nominal 0.2 mm / Max 0.3 mm
Mechanical Life Cycles
150000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Small footprint
  • 3 actuation forces
  • Excellent tactile feel
  • Hard actuator
  • IP40 for switches with Ground Pin (“G”), IP67 for switches without Ground Pin (“NG”)

KMR831NGULC Applications

Highlights Section

  • Transportation
  • Mobile phones
  • Industrial electronics
  • Medical equipment

KMR831NGULC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y78B83124FPKMR831NG ULC LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.