background-waves

KSC421J70SHOF

Product Status| Activei

KSC421J70SHOF

KSC421J 70SH LFS OF | Series: KSC OF
info

KSC OF series overload friendly tactile switch, the new configuration of KSC with soft silicone actuator, J leads and raised cage to accept life time overload. The tact switch comes in tape and reel packaging.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.2 N / Nominal 1.65 N / Max 2.1 N
Electrical Travel
Min 0.25 mm / Nominal 0.5 mm / Max 0.75 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5.1
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Extended cage for mechanical stop
  • Silicone actuator
  • J termination
  • Tape & reel
  • IP67

KSC421J70SHOF Applications

Highlights Section

  • Industrial electronics
  • Consumer
  • Medical equipment
  • Automotive interior

KSC421J70SHOF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C21W4LFPLFSKSC421J 70SH LFS OF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.