background-waves

KSC441J70SHOF

Product Status| Activei

KSC441J70SHOF

KSC441J 70SH LFS OF | Series: KSC OF
info

KSC OF series overload friendly tactile switch, the new configuration of KSC with soft silicone actuator, J leads and raised cage to accept life time overload. The tact switch comes in tape and reel packaging.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.45 mm / Nominal 0.65 mm / Max 0.95 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5.2
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Extended cage for mechanical stop
  • Silicone actuator
  • J termination
  • Tape & reel
  • IP67

KSC441J70SHOF Applications

Highlights Section

  • Industrial electronics
  • Consumer
  • Medical equipment
  • Automotive interior

KSC441J70SHOF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31CJ1W4LFPLFSKSC441J 70SH LFS OF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.