background-waves

KSC741J

Product Status| Activei

KSC741J

KSC741J LFS | Series: KSC7
info

The KSC7 series of sealed tactile switches for SMT are IP67 rated, 4.4 mm high momentary action tactile switches, featuring a soft actuator. The switches are available with a variety of operating forces and in a range of electrical lifespans, depending on model.The KSC7 series are designed to give users a good tactile feeling, perfect for industrial, consumer, automotive, and remote control applications due to the long lifecycle and durability.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.9 N / Nominal 3.9 N / Max 4.9 N
Electrical Travel
Min 0.2 mm / Nominal 0.4 mm / Max 0.6 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
4.4
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
  • Positive adaptable tactile feeling
  • Soft actuator 4.4mm high
  • IP67
  • RoHS and REACH compliant
  • J and G terminations
  • Compatible with lead free reflow soldering process of SMT devices

KSC741J Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Remote controls
  • Transportation
  • Medical

KSC741J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31A41473FPLFSKSC741J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.