background-waves

MDPSSG

Product Status| Activei

MDPSSG

MDP S SG LFS | Series: MD and MDP
info

Aircraft instruments and panels need to be reliable and long lasting. That’s why so many designers in the industry turn to the MD series of short travel, self-cleaning keyswitches. Available in two actuator forces, the MD sealed tactile switch series are built to give end-users an excellent tactile feel every time. MDP keyswitches are ideal for aircraft instruments, radio equipment, and panels as the high-performing, long-lasting switches required for these applications. MDP sealed tact switches are self-cleaning, available in two actuator forces, and perfect for short travel applications.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.95 N / Nominal 2.6 N / Max 3.25 N
Electrical Travel
Min 0.15 mm / Nominal 0.4 mm / Max 0.65 mm
Mechanical Life Cycles
200000
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 100 Volt
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Activation Orientation
Top actuated
  • Short travel
  • Good tactile feedback
  • Self cleaning
  • 2 actuator materials
  • RoHS

MDPSSG Applications

Highlights Section

  • Aircraft
  • Instrument
  • Panels
  • Radio equipment

MDPSSG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y65A00503FPLFSMDP S SG LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.