background-waves

SFS12WSSMTR

Product Status| Activei

SFS12WSSMTR

SFS12WSSMTR LFS | Series: SFS
info

SFS, the mid-travel and soft sound tactile solution, construction with standard overall dimension 12 x 12 mm with 3.6N, 6.8N, 9.0N & 13.5N version options.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
100 mA
Operating Force
Min 7.2 N / Nominal 9.7 N / Max 12.2 N
Mechanical Life Cycles
300000
Electrical Life Cycles
300000
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 35 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
SMT
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Construction with standard dimension 12x12 mm overall size
  • Gold plating contacts
  • SMT termination design
  • Unique click & a sealed contact system
  • 3.6N, 6.8N, 9.7N & 13.5N versions

SFS12WSSMTR Applications

Highlights Section

  • Measurement-control regulation
  • Monitoring system
  • Automotive (steering wheel, mid-console, window lifter)
  • Navigation
  • Disposable medical devices
  • Patient monitoring
  • Scan system

SFS12WSSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SFS120003SFS12WSSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.