background-waves

TLSM020T3J

Product Status| Activei

TLSM020T3J

SWITCH TLSM020T3JLFS | Series: TLSM
info

The TLSM series of sealed tactile switches for SMT are IP54 rated, 3.45mm high Single Pole Double Throw tactile switches, featuring a soft actuator. They offer an outstanding lifespan of 2 Mio cycles and an operating force of 2N.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
10 uA
Rating - Maximum Current
50 mA
Operating Force
Min 1.5 N / Nominal 2 N / Max 2.5 N
Electrical Travel
Min 0.1 mm / Nominal 0.3 mm / Max 0.5 mm
Ingress Protection
IP 54
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 16 Volt
Mounting Type
Post
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPDT
  • SPDT NC-NO function
  • 6.0 x 6.1 mm dimension
  • Soft actuator 3.45mm high
  • Long life - 2M cycles
  • IP54

TLSM020T3J Applications

Highlights Section

  • Elevator button
  • EV charging gun
  • Industrial equipment

TLSM020T3J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TLSM020T3JLFSSWITCH TLSM020T3JLFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.