background-waves

55025-01

Product Status| Activei

55025-01

SW, TOGGLE, SPST, OFF-M.ON, SEALED | Series: 55025 Sealed
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 55025 series is our most popular sealed toggle switch product, meant to be mounted in virtually any environment and for any application.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Ingress Protection
IP67
Positions
Momentary On - None - Off
Input Terminals
2 Leads (304mm 14AWG Cut) - 2 Leads (304mm 14AW G Cut)
Housing
Black Plastic
Actuator
Standard Toggle
Color & Finish
Nickel-Plated Brass - 15.24
Mounting Method
Chrome Plated Face Nut
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9
  • Application sealed through actuator O-Ring and epoxysealed connection interface
  • Silver contacts for corrosion resistance

55025-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
55025-01SW, TOGGLE, SPST, OFF-M.ON, SEALED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.