55081 - Standard Heavy Duty Series Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm) Panel Hole
    • Part Number 5520: Black Finished Face Nut
  • Voltage Ratings: 10A at 36V DC
    • 15A at 24V DC
    • 25A at 12V DC
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 10
Voltage Rating (Max) 36
Circuitry DPDT
Positions Momentary On - Off - On
Input Terminals 6 Blade
Housing Plastic with Plated Steel Cap
Actuator Standard
Actuator Details Nickel-Plated Brass - 17.46mm
Panel Thickness Up to 1/4 (6.35mm) thick
Contact Material Silver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55081 SW TGL DPDT RoHS No 02/18/2019 PbFree No 02/18/2019 CoC_RoHS9_55081 REACH209_Declaration_Contain-_55081 Yes
02/18/2019
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.