SP3050-04HTG - SP3050 Series

Series: SP3050
Obsolete: 2018 -02-06 Replaced By: SRV05-4HTG Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3050 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb surge current per IEC61000-4-5 (tP=8/20μs) without performance degradation and a minimum ±20kV ESD per IEC61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

Features
  • ESD, IEC61000-4-2, ±20kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 10A (8/20μs)
  • Low capacitance of 2pF (TYP) per I/O
  • Low leakage current of 0.5μs (MAX) at 5V
  • Small SOT23-6 packaging


  • Applications
  • LCD/PDP TVs
  • Monitors and Notebooks
  • 10/100/1000 Ethernet
  • Firewire
  • Set Top Boxes
  • Flat Panel Displays
  • Portable Medical
  • pdficon ESD System Level Guide

    Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

    pdficon TVS Diode Array SPA SP3050 Datasheet

    The SP3050 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events...

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    SP3050-04HTG 4 Ch 20KV 5V TVS Diode Array SOT23-6 RoHS No 02/09/0200 PbFree No 01/01/2010
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.