01550500Z-UL - 15500 Series

Series: 15500
Obsolete: 2023 -10-30 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

155 Series In-line Bayonet Knob Fuse Holders are intended for use at 32V or less for 3AG, 3AB, or SFE style glass fuses. The body and knob features a secure spring-loaded twist lock and are each made of Black Thermoset (UL94 V-10) for flammability resistance. Fuse Holder UL Recognized to 20A, 32V DC.

Features and Benefits

  • 19” wire loop for cut-and-wire installation
  • Fuse Holder UL Recognized up to 20A at 32V
  • Black Thermoset Knob and Body Rated UL94 V-0
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01550500Z-UL Fuse Holder-UL 32V ATO 18AWG w/3A Fuse RoHS No 01/23/1998 PbFree No 01/23/1998 No
05/15/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.