background-waves

04820010ZXPF

Product Status| Activei

04820010ZXPF

ACS ALARM HLDR PANEL MT 10 POLE | Series: 482
info
PropertyValue
Current Rating (Continuous) in Amps
15
Indicating
No
Current Rating Max (A)
15
Holder Family
Fuse Holder
Mounting Method
Panel Mount
Agency Approvals
125
Maximum AC Voltage (V)
125
Fuse Type
Telecom
For Product Category Type
Alarm Indicating
Maximum DC Voltage (V)
125
Mount Method
Panel Mount

04820010ZXPF Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04820010ZXPFACS ALARM HLDR PANEL MT 10 POLERoHS10/27/2006Pb-Free12/23/1997Pdf IconCoC_RoHS10_04820010ZXPF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.