LFJ104501CST - LFJ1000 Series

LFJ1000
Roll Over to Zoom

The LFJ1000 solar fuse block is specifically designed for the Littelfuse SPFJ 1000 Vdc Solar Fuse. It meets UL electrical characteristic requirements and is available in multiple amperages.

Features/Benefits

  • Narrow width increases space savings
  • Range of amperages to match all SPFJ fuse options
  • Box Lug termination style accommodates a wide range of cable sizes
  • Stud-mounted option increases convenience
  • Approval for use with copper or aluminum lugs allowing for design flexibility
Property (Mouseover for details) Value
Ampere Rating (A) 450
Fuse Type Solar
Indicating No
Mounting Method Bolt-In
VDC (V) 1000