MEG125BP - MEGA Series

Series: MEGA Questions? Contact Littelfuse Support
Roll Over to Zoom
The MEGA® Fuse is designed for high current circuit protection up to 250 amperes with Diffusion Pill Technology the MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.
Property (Mouseover for details) Value
Family MEGA Bolt-On Fuses
Ampere Rating (A) 125
Package Type Carded Product