JCAS40 - JCASE Series

Series: JCASE
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The JCASE™ is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents. The JCASE™ was designed and patented by Littelfuse.
Property (Mouseover for details) Value
Ampere Rating (A) 40
Fuse Style/Series JCASE
Packaging Types for Aftermarket Boxed
VDC (V) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
JCAS040.X Fuse - JCase 32V 40A 1-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_JCAS040.X REACH_SVHC Declaration_JCAS040.X No
08/01/2012
Does not Contain IPC_JCAS040.X
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.