157.5700.5631 - Fuse Strips 48V Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 63 A special purpose automotive fuse strip provides time-delayed protection to 48 V wires in battery-powered vehicles. Fuse holders for this high-current fuse strip are sold separately.

< h2>Features
  • Zinc alloy element and connectors
  • 9 mm lug aperture
  • Interrupting rating of 378 A at 48 V
  • Complies with DIN 43560-1

Benefits

  • 90° lug and straight fork ensure secure mounting
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
157.5700.5631 Fuse - Strip 60 w/o Housing 48VDC, 63A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_Fuse Strips with rated 48 V Yes
08/02/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.