0HEV050.ZXBD2 - HEV 50A Series

Series: HEV 50A
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This LC HEV 50 A fuse has bolt-down connectors extending from its end caps. It protects high-voltage circuits in EVs and hybrid passenger vehicles.

Features

  • Time-delayed
  • Interrupting ratings of 10 kA at 275 V ac
  • Operate at up to 125 °C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0HEV050.ZXBD2 Fuse - HEV LC 275VAC 50A, Boltdown Tabs RoHS No 05/08/2017 PbFree No 05/08/2017 CoC_RoHS10_0HEV050.ZXBD2 REACH181_Declaration_0HEV050.ZXBD2 No
05/08/2017
Does not Contain IPC_0HEV050.ZXBD2
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.