0HEV015.SXBD - HEV Series

Series: HEV
Obsolete: 2016 -03-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use this high-voltage 15 A LC HEV automotive fuse to provide time-delayed overcurrent protection to accessory circuits in EVs and hybrid vehicles. The bolt-down fuse’s interrupting rating of 10 kA at 450 V ac also delivers excellent short circuit protection.

OBSOLETE: 2016-03-01

Features

  • Operate at temperatures ranging from –40 °C to +125 °C
  • UL Listed
  • RoHS compliant

Benefits

  • Red 15 A stamp on housing aids identification
  • Available with blade connecters
  • Available configured as a cartridge fuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0HEV015.SXBD Fuse - HEV LC 450VDC 15A, Boltdown Tabs RoHS No 10/26/2011 PbFree No 10/26/2011 No
10/26/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.