676 Series - 3.6 x 10mm Fast-Acting Axial Leaded/Ceramic Body Fuse

ceramic
Roll Over to Zoom

Not recommended for new designs. Please use the 876 Series.


Features:

  • Meets the requirements of IEC 60127-3, Standard Sheet 3.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
Interrupting RatingBodyMin Operating Temp °CMax Operating Temp (°C)OpeningSizeStockSamplesCompare
0676.0500.052500.00050.009435A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.0630.0632500.00080.006935A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.0800.082500.0010.004735A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.1000.12500.00160.003335A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.125
Replaced By: 0876.125
0.1252500.00790.002335A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.160
Replaced By: 0876.160
0.162500.01280.001735A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.2000.22500.020.000535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.250
Replaced By: 0876.250
0.252500.0250.0003935A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.3150.3152500.030.00028535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.4000.42500.1120.00019535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.5000.52500.130.0001535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.630
Replaced By: 0876.630
0.632500.2020.00010535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676.8000.82500.320.00008335A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676001.12500.450.00006335A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676002.
Replaced By: 0876002.
22503.010.00003235A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676004.
Replaced By: 0876004.
425014.60.00001440A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
0676005.
Replaced By: 0876005.
525020.40.0000150A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067601.6
Replaced By: 087601.6
1.62501.790.00004235A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067602.52.52505.150.00002535A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
067606.36.3025033.80.00000663A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
06761.251.252500.750.00005335A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder
06763.153.152508.550.00001935A@250VACCeramic Body-55125Fast-Acting (F)3.6x10mmCheckOrder