0318.031 - 318 Series

Series: 318      Obsolete: 2010-01-01 Questions? Contact Littelfuse Support
312_318

The 3AG Fast-Acting Fuse solves a broad range 
of application requirements while offering reliable 
performance and cost-effective circuit protection.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free
Property (Mouseover for details) Value
Ampere Rating (A) 0.031
Body Glass Body
Nominal Melting I2T (A2sec) 0.00003
Interrupting Rating 10000A@125VAC
Marking Code VX
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 23.65
Opening Fast-Acting (F)
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 250

csa CSA_1422-01_029862

ul UL_JDYX_E10480

312_318icon Fuse 312 and 318 Datasheet

The 3AG Fast-Acting Fuse solves a broad range of application requirements while offering reliable performance and cost-effective circuit protection...

312 318 Series Time Curve

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...