0514002. - 514 Series

Series: 514 Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The 514 Series Fuse is a 6x32mm 500Vac ceramic body fuse with current ratings from 1.6A to 12.5A. It is ideally suited for AC power over-current protection in HVAC, Smart meters, Uninterruptible Power Supplies (UPS), and Three-Phase Power Supplies, and so on. This series fuse is RoHS compliant and 100% Pb free.

Features:

  • Ceramic body with a compact footprint of 6.3x32mm
  • High AC voltage rating of 500V with interrupting rating of 5,000A @ 500Vac
  • 1.6 – 12.5A current rating Complementary to the existing high voltage Cartridge fuses
  • Operating temperature range from -55°C to 125°C

Applications:

  • Commercial HVAC
  • Smart Meters
  • Industrial Inverter
  • Industrial Automation
  • Power Inverters
  • Three-phase UPS
Property (Mouseover for details) Value
Body Ceramic Body
Nominal Melting I2T (A2sec) 4.12
Interrupting Rating 5000A 500V AC
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 500

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...