LPWI201608S1R5T - LPWI Series

Series: LPWI Questions? Contact Littelfuse Support
Roll Over to Zoom
Inductors for power supply circuits require improving multiple aspects of the product simultaneously.

Littelfuse offers compact and low profile dimensions, low losses and high efficiency inductor for power supply circuits based thin film photolithography technology. Littelfuse metal alloy composite power inductor enables high durability, reliability, quality and excellent temperature saturated characteristics.


  • Thin film photolithography technology for compact and low profile
  • More than 28 Thin film type parts
  • Current ranges from 7.6A typ. and Inductance as low as 0.24uH, suitable for high switching frequency applications like smartphones
  • Super low DC resistance as low as 17mohm typ.
  • High Efficiency and Isat ratings: ΔTemp. value up to 95%
  • Metal Alloy composite for high reliability


  • Portable / Wearable Devices : Mobile phone, Tablet, Game console, POS, VR, Dongle 
  • Consumer: PDP, LCD TV, DVD Player, PC, Audio player, DSC, Set top box, Laptop, SSD, Home Automation  
  • IOT module for white goods, display-based applications, Multimedia applications